Swivel feet, Form A and B (K0395) (K0395.106)

Swivel feet, Form A and B (K0395) K0395.106

Product Details:

Manufacturer part number: K0395.106

Brand: KIPP

Price: 7.74

Delivery time: 4 Days


Technical Data:

D=plate diameter: 20 mm

Load rating max.: 10 kN

D1=Thread (M): 6 mm

Main material: High carbon steel

Component material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0395.106

Part Number
K0395.106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Main material Component material Form H=Height
(mm)
H2
(mm)
SW
(mm)
T
(mm)

7.74 €

1 4 Days 20106High carbon steelSteelA152.5108.5

Loading...

  1. 1

This page is Swivel feet, Form A and B (K0395), part number K0395.106.
You can find the detail information about specifications and dimensions on part number K0395.106.

Variation of this product

Part Number
K0395.108
K0395.110
K0395.112
K0395.116
K0395.120
K0395.306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Main material Component material Form H=Height
(mm)
H2
(mm)
SW
(mm)
T
(mm)

8.33 €

1 4 Days 25188High carbon steelSteelA184139

9.82 €

1 4 Days 322010High carbon steelSteelA2251710

11.32 €

1 4 Days 403512High carbon steelSteelA2661912

13.48 €

1 4 Days 504516High carbon steelSteelA3272414

17.81 €

1 4 Days 605520High carbon steelSteelA4283018

9.10 €

1 4 Days 20106Stainless steelStainless steelB152.5108.5

Tech Support