Rod ends with plain bearing internal thread, DIN ISO 12240-4 (K0719)

Rod ends with plain bearing internal thread, DIN ISO 12240-4 (K0719)
[Specifications]
・Main Body Material: Steel, High carbon steel
・Connection screw M: M5-M22
・Standard: DIN ISO 12240-4

[Features]
・Bearing ball, hardened ball-bearing steel
・Bearing shell with PTFE fabric
・Maintenance-free
・Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0719.05
K0719.06
K0719.08
K0719.051
K0719.061
K0719.081
K0719.10
K0719.12
K0719.16
K0719.20
K0719.22
K0719.101
K0719.10125
K0719.101251
K0719.121
K0719.12125
K0719.121251
K0719.161
K0719.1615
K0719.16151
K0719.201
K0719.221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

11.68 €

1 4 Days M580007.513°SteelRH thread271845M59118611.111010913°87.5

11.68 €

1 4 Days M689009.313°SteelRH thread302056M6101396.7512.712101113°8.99.3

13.33 €

1 4 Days M81410016.713°SteelRH thread362458M812.51612915.8716121313°14.116.7

11.68 €

1 4 Days M580007.513°SteelLH thread271845M59118611.111010913°87.5

11.68 €

1 4 Days M689009.313°SteelLH thread302056M6101396.7512.712101113°8.99.3

13.33 €

1 4 Days M81410016.713°SteelLH thread362458M812.51612915.8716121313°14.116.7

15.58 €

1 4 Days M101930023.413°SteelRH thread43286.510M1015191410.519.0520151713°19.323.4

20.33 €

1 4 Days M12235003213°SteelRH thread50326.512M1217.522161222.2222161913°23.532

32.43 €

1 4 Days M163200052.715°High carbon steelRH thread6442816M162227211528.5728222215°3252.7

45.20 €

1 4 Days M204380078.115°High carbon steelRH thread77501020M20x1,527.534251834.9233263215°43.878.1

51.91 €

1 4 Days M225260097.215°High carbon steelRH thread84541222M22x1,53037282038.137263215°52.697.2

15.58 €

1 4 Days M101930023.413°SteelLH thread43286.510M1015191410.519.0520151713°19.323.4

15.58 €

1 4 Days M101930023.413°SteelRH thread43286.510M10x1,2515191410.519.0520151713°19.323.4

15.58 €

1 4 Days M101930023.413°SteelLH thread43286.510M10x1,2515191410.519.0520151713°19.323.4

20.33 €

1 4 Days M12235003213°SteelLH thread50326.512M1217.522161222.2222161913°23.532

20.33 €

1 4 Days M12235003213°SteelRH thread50326.512M12x1,2517.522161222.2222161913°23.532

20.33 €

1 4 Days M12235003213°SteelLH thread50326.512M12x1,2517.522161222.2222161913°23.532

32.43 €

1 4 Days M163200052.715°High carbon steelLH thread6442816M162227211528.5728222215°3252.7

32.43 €

1 4 Days M163200052.715°High carbon steelRH thread6442816M16x1,52227211528.5728222215°3252.7

32.43 €

1 4 Days M163200052.715°High carbon steelLH thread6442816M16x1,52227211528.5728222215°3252.7

45.20 €

1 4 Days M204380078.115°High carbon steelLH thread77501020M20x1,527.534251834.9233263215°43.878.1

51.91 €

1 4 Days M225260097.215°High carbon steelLH thread84541222M22x1,53037282038.137263215°52.697.2

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material Ball-bearing steel

Tech Support