Locating bushes Form B screwed down from front (K0938)

Locating bushes Form B screwed down from front (K0938)
· Locating bush for positioning and clamping the locating cylinders

· Front mounting

· Tempered and black oxidised

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0938.13
K0938.16
K0938.20
K0938.25
K0938.30
K0938.35
K0938.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
B
(mm)
D1
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
L=Length
(mm)
L1
(mm)
Min. grid plate thickness H
(mm)
S
(mm)
T
(mm)

42.42 €

1 4 Days 1334.997.617.34.4253513.5M4x711.564.5202011.91

42.42 €

1 4 Days 1636.997.620.74.4293721M4x711.564.5202011.91

43.49 €

1 4 Days 2044.999.524.85.4354521M5x915.826252516.21

48.00 €

1 4 Days 2554.991130.46.4425525.5M6x1019.947252520.32

50.76 €

1 4 Days 3059.991136.26.4486030.5M6x1121.777303022.15

58.88 €

1 4 Days 3569.991441.38.4567040M8x1722.619323222.99

83.59 €

1 4 Days 5091.991758.410.4759255M10x1831.1211454531.5

Loading...

  1. 1

Basic information

Main material High carbon steel Form B

Tech Support