Locating bushes stainless steel Form B screwed down from front (K1477) (K1477.13)

Locating bushes stainless steel Form B screwed down from front (K1477) K1477.13

Product Details:

Manufacturer part number: K1477.13

Brand: KIPP

Price: 70.68

Delivery time: 4 Days


Technical Data:

Inner Diameter: 13 mm

Outer Diameter: 34.99 mm

B: 7.6 mm

D1: 17.3 mm

D3: 4.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1477.13

Part Number
K1477.13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
B
(mm)
D1
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
L=Length
(mm)
L1
(mm)
Min. grid plate thickness H
(mm)
S
(mm)
T
(mm)

70.68 €

1 4 Days 1334.997.617.34.4253513.5M4x711.564.5202011.91

Loading...

  1. 1

Basic information

Main material Stainless steel Form B

This page is Locating bushes stainless steel Form B screwed down from front (K1477), part number K1477.13.
You can find the detail information about specifications and dimensions on part number K1477.13.

Variation of this product

Part Number
K1477.16
K1477.20
K1477.25
K1477.30
K1477.35
K1477.50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
B
(mm)
D1
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
L=Length
(mm)
L1
(mm)
Min. grid plate thickness H
(mm)
S
(mm)
T
(mm)

70.68 €

1 4 Days 1636.997.620.74.4293721M4x711.564.5202011.91

69.05 €

1 4 Days 2044.999.524.85.4354521M5x915.826252516.21

73.24 €

1 4 Days 2554.991130.46.4425525.5M6x1019.947252520.32

78.29 €

1 4 Days 3059.991136.26.4486030.5M6x1121.777303022.15

86.53 €

1 4 Days 3569.991441.38.4567040M8x1722.619323222.99

113.23 €

1 4 Days 5091.991758.410.4759255M10x1831.1211454531.5

Tech Support