Magnetic bushes (K1068)

Magnetic bushes (K1068)
[Specifications]
・Material: Housing stainless steel.
・Magnet neodymium.
・Installation dimensions for Form A: min. plate thickness 6 mm.
・Installation dimensions for Form B: max. plate thickness 10 mm.
・Installation dimensions for Form C: plate thickness > 10 mm.
・Installation dimensions for Form D: blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1068.6

Part Number
K1068.6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Clamping force F1(N) 7 Temperature resistance(°C) ≤80
Shearing force(kN) 0.8

This page is Magnetic bushes (K1068), part number K1068.6.
You can find the detail information about specifications and dimensions on part number K1068.6.

Tech Support