Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Steel code | L=height (mm) | Weight (kg) | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | 4 Days | 8 | 11 | 1.4305 | 2 | - | - | - | ||
0.68 € | 1 | 4 Days | 8 | 11 | 1.4404 | 2 | 0.0007 | true | true | ||
0.52 € | 1 | 4 Days | 8 | 11 | 1.4305 | 3 | - | - | - | ||
0.74 € | 1 | 4 Days | 8 | 11 | 1.4404 | 3 | 0.0010 | true | true | ||
0.58 € | 1 | 4 Days | 8 | 11 | 1.4305 | 4 | - | - | - | ||
0.79 € | 1 | 4 Days | 8 | 11 | 1.4404 | 4 | 0.0013 | true | true | ||
0.61 € | 1 | 4 Days | 8 | 11 | 1.4305 | 6 | - | - | - | ||
0.84 € | 1 | 4 Days | 8 | 11 | 1.4404 | 6 | 0.0020 | true | true | ||
0.64 € | 1 | 4 Days | 8 | 11 | 1.4305 | 8 | - | - | - | ||
0.91 € | 1 | 4 Days | 8 | 11 | 1.4404 | 8 | 0.0027 | true | true | ||
0.52 € | 1 | 4 Days | 10 | 14 | 1.4305 | 2 | - | - | - | ||
0.74 € | 1 | 4 Days | 10 | 14 | 1.4404 | 2 | 0.0011 | true | true | ||
0.59 € | 1 | 4 Days | 10 | 14 | 1.4305 | 3 | - | - | - | ||
0.82 € | 1 | 4 Days | 10 | 14 | 1.4404 | 3 | 0.0016 | true | true | ||
0.61 € | 1 | 4 Days | 10 | 14 | 1.4305 | 4 | - | - | - | ||
0.84 € | 1 | 4 Days | 10 | 14 | 1.4404 | 4 | 0.0022 | true | true | ||
0.63 € | 1 | 4 Days | 10 | 14 | 1.4305 | 6 | - | - | - | ||
0.89 € | 1 | 4 Days | 10 | 14 | 1.4404 | 6 | 0.0034 | true | true | ||
0.72 € | 1 | 4 Days | 10 | 14 | 1.4305 | 8 | - | - | - | ||
1.01 € | 1 | 4 Days | 10 | 14 | 1.4404 | 8 | 0.0045 | true | true | ||
0.55 € | 1 | 4 Days | 12 | 15 | 1.4305 | 2 | - | - | - | ||
0.76 € | 1 | 4 Days | 12 | 15 | 1.4404 | 2 | 0.0009 | true | true | ||
0.64 € | 1 | 4 Days | 12 | 15 | 1.4305 | 4 | - | - | - | ||
0.91 € | 1 | 4 Days | 12 | 15 | 1.4404 | 4 | 0.0018 | true | true | ||
0.70 € | 1 | 4 Days | 12 | 15 | 1.4305 | 5 | - | - | - | ||
0.99 € | 1 | 4 Days | 12 | 15 | 1.4404 | 5 | 0.0023 | true | true | ||
0.72 € | 1 | 4 Days | 12 | 15 | 1.4305 | 6 | - | - | - | ||
1.01 € | 1 | 4 Days | 12 | 15 | 1.4404 | 6 | 0.0028 | true | true | ||
0.79 € | 1 | 4 Days | 12 | 15 | 1.4305 | 8 | - | - | - | ||
1.12 € | 1 | 4 Days | 12 | 15 | 1.4404 | 8 | 0.0038 | true | true | ||
0.63 € | 1 | 4 Days | 12 | 17 | 1.4305 | 2 | - | - | - | ||
0.89 € | 1 | 4 Days | 12 | 17 | 1.4404 | 2 | 0.0016 | true | true | ||
0.71 € | 1 | 4 Days | 12 | 17 | 1.4305 | 4 | - | - | - | ||
1.00 € | 1 | 4 Days | 12 | 17 | 1.4404 | 4 | 0.0034 | true | true | ||
0.79 € | 1 | 4 Days | 12 | 17 | 1.4305 | 5 | - | - | - | ||
1.12 € | 1 | 4 Days | 12 | 17 | 1.4404 | 5 | 0.0042 | true | true | ||
0.84 € | 1 | 4 Days | 12 | 17 | 1.4305 | 6 | - | - | - | ||
1.17 € | 1 | 4 Days | 12 | 17 | 1.4404 | 6 | 0.0052 | true | true | ||
0.89 € | 1 | 4 Days | 12 | 17 | 1.4305 | 8 | - | - | - | ||
1.24 € | 1 | 4 Days | 12 | 17 | 1.4404 | 8 | 0.0069 | true | true | ||
0.83 € | 1 | 4 Days | 16 | 21 | 1.4305 | 4 | - | - | - | ||
1.16 € | 1 | 4 Days | 16 | 21 | 1.4404 | 4 | 0.0044 | true | true | ||
0.89 € | 1 | 4 Days | 16 | 21 | 1.4305 | 5 | - | - | - | ||
1.24 € | 1 | 4 Days | 16 | 21 | 1.4404 | 5 | 0.0055 | true | true | ||
0.97 € | 1 | 4 Days | 16 | 21 | 1.4305 | 6 | - | - | - | ||
1.35 € | 1 | 4 Days | 16 | 21 | 1.4404 | 6 | 0.0067 | true | true | ||
1.02 € | 1 | 4 Days | 16 | 21 | 1.4305 | 8 | - | - | - | ||
1.43 € | 1 | 4 Days | 16 | 21 | 1.4404 | 8 | 0.0087 | true | true | ||
1.08 € | 1 | 4 Days | 16 | 21 | 1.4305 | 10 | - | - | - | ||
1.51 € | 1 | 4 Days | 16 | 21 | 1.4404 | 10 | 0.0110 | true | true |
Loading...
Main material | Stainless steel | Surface finish body | bright | Item | Spacer Ring |
---|
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Steel code
L=height(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes