Block hinges with fastening nuts, Form B (K1142) (K1142.110814165)

Block hinges with fastening nuts, Form B (K1142) K1142.110814165

Product Details:

Manufacturer part number: K1142.110814165

Brand: KIPP

Price: 14.78

Delivery time: 4 Days


Technical Data:

Main Body Material: Stainless Steel

B=Width: 32.4 mm

Main material: Stainless steel

Steel code: 1.4305

Surface finish body: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1142.110814165

Part Number
K1142.110814165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

14.78 €

1 4 Days Stainless Steel32.4Stainless steel1.4305-18141416.5M8

Loading...

  1. 1

Basic information

Form B

This page is Block hinges with fastening nuts, Form B (K1142), part number K1142.110814165.
You can find the detail information about specifications and dimensions on part number K1142.110814165.

Variation of this product

Part Number
K1142.10610135
K1142.10814165
K1142.110610135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

6.11 €

1 4 Days Steel25.3Steel-galvanised13101013.5M6

9.40 €

1 4 Days Steel32.4Steel-galvanised18141416.5M8

14.10 €

1 4 Days Stainless Steel25.3Stainless steel1.4305-13101013.5M6

Tech Support