Tongue for quarter-turn lock (K0523)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0523.135X165
K0523.135X185
K0523.135X205
K0523.135X225
K0523.135X245
K0523.145X045
K0523.145X065
K0523.145X085
K0523.145X105
K0523.145X125
K0523.145X145
K0523.145X165
K0523.145X185
K0523.145X205
K0523.145X215
K0523.145X225
K0523.145X245
K0523.145X265
K0523.145X285
K0523.145X305
K0523.145X325
K0523.145X345
K0523.145X365
K0523.145X385
K0523.145X405
K0523.145X425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Tongue spacing
(mm)
L=Tongue length
(mm)

0.66 €

1 4 Days 16.535

0.66 €

1 4 Days 18.535

0.66 €

1 4 Days 20.535

0.66 €

1 4 Days 22.535

0.66 €

1 4 Days 24.535

0.71 €

1 4 Days 4.545

0.71 €

1 4 Days 6.545

0.71 €

1 4 Days 8.545

0.71 €

1 4 Days 10.545

0.71 €

1 4 Days 12.545

0.71 €

1 4 Days 14.545

0.71 €

1 4 Days 16.545

0.71 €

1 4 Days 18.545

0.71 €

1 4 Days 20.545

0.71 €

1 4 Days 21.545

0.71 €

1 4 Days 22.545

0.71 €

1 4 Days 24.545

0.78 €

1 4 Days 26.545

0.78 €

1 4 Days 28.545

0.78 €

1 4 Days 30.545

0.78 €

1 4 Days 32.545

0.90 €

1 4 Days 34.545

0.90 €

1 4 Days 36.545

0.90 €

1 4 Days 38.545

0.95 €

1 4 Days 40.545

0.95 €

1 4 Days 42.545

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanized

Tech Support