Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg (K1720) (K1720.0254)

Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg (K1720) K1720.0254

Product Details:

Manufacturer part number: K1720.0254

Brand: KIPP

Price: 64.32

Delivery time: 4 Days


Technical Data:

Stroke S: 254 mm

L=Length: 254 mm

Loading per pair: 272 kg

A1: - mm

A2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1720.0254

Part Number
K1720.0254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

64.32 €

1 4 Days 254254272---152.4209.6228.6------103.1128.5147.6166.6

Loading...

  1. 1

Basic information

H=Height(mm) 76.2 B=Width(mm) 19.1 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 12.7

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg (K1720), part number K1720.0254.
You can find the detail information about specifications and dimensions on part number K1720.0254.

Variation of this product

Part Number
K1720.0305
K1720.0356
K1720.0406
K1720.0457
K1720.0508
K1720.0559
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

64.32 €

1 4 Days 304.8304.8272---203.2260.4279.4------153.9179.3198.4217.4

71.50 €

1 4 Days 355.6355.6272---254311.2330.2------204.7230.1249.2268.2

75.43 €

1 4 Days 406.4406.4272---304.8362381127-----255.5280.9300319

88.26 €

1 4 Days 457.2457.2272---355.6412.8431.8127----246.1306.3331.7350.8369.8

103.81 €

1 4 Days 508508272---406.4463.6482.6127190.5---296.9357.1382.5401.6420.6

109.56 €

1 4 Days 558.8558.8272---457.2514.4533.4127190.5---347.7407.9433.3452.4471.4

Tech Support