Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg (K1571) (K1571.0400)

Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg (K1571) K1571.0400

Product Details:

Manufacturer part number: K1571.0400

Brand: KIPP

Price: 36.41

Delivery time: 4 Days


Technical Data:

Stroke S: 400 mm

L=Length: 400 mm

A2: 64 mm

A3: - mm

A4: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1571.0400

Part Number
K1571.0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)

36.41 €

1 4 Days 40040064--254

Loading...

  1. 1

Basic information

H=Height(mm) 46 B=Width(mm) 12.7 Main material Steel
Surface finish body blue electro zinc-plated Assembly Side mounting Loading per pair(kg) 35
A(mm) 35 A1(mm) 128 A5(mm) 35

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg (K1571), part number K1571.0400.
You can find the detail information about specifications and dimensions on part number K1571.0400.

Variation of this product

Part Number
K1571.0300
K1571.0350
K1571.0450
K1571.0500
K1571.0550
K1571.0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)

30.35 €

1 4 Days 300300---171

33.36 €

1 4 Days 35035064--220

39.46 €

1 4 Days 45045096--294

42.46 €

1 4 Days 5005009664-344

46.26 €

1 4 Days 55055096128-394

50.06 €

1 4 Days 60060096160-444

Tech Support