Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1574.0300 |
K1574.0350 |
K1574.0400 |
K1574.0450 |
K1574.0500 |
K1574.0550 |
K1574.0600 |
K1574.0650 |
K1574.0700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | L=Length (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A6 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
31.12 € | 1 | 4 Days | 300 | 300 | - | - | - | 192 | ||
34.24 € | 1 | 4 Days | 350 | 350 | 64 | - | - | 242 | ||
37.34 € | 1 | 4 Days | 400 | 400 | 96 | - | - | 292 | ||
40.47 € | 1 | 4 Days | 450 | 450 | 160 | - | - | 342 | ||
43.56 € | 1 | 4 Days | 500 | 500 | 96 | 96 | - | 392 | ||
47.47 € | 1 | 4 Days | 550 | 550 | 96 | 128 | - | 442 | ||
51.35 € | 1 | 4 Days | 600 | 600 | 96 | 128 | 96 | 492 | ||
55.23 € | 1 | 4 Days | 650 | 650 | 96 | 128 | 128 | 542 | ||
59.89 € | 1 | 4 Days | 700 | 700 | 96 | 128 | 192 | 592 |
Loading...
H=Height(mm) | 46 | B=Width(mm) | 12.7 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | blue electro zinc-plated | Assembly | Surface mounting | Loading per pair(kg) | 35 |
A(mm) | 35 | A1(mm) | 128 | A5(mm) | 35 |
Configure
Basic Attributes
Stroke S(mm)
L=Length(mm)
A2(mm)
A3(mm)
A4(mm)
A6(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes