Quarter-turn locks for sterile areas (K1111) (Part Numbers - CAD Download)

Quarter-turn locks for sterile areas (K1111)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Water and dust proof to IP 69K

· Polished surface, insensitive to cleaning and dirt

· Stainless steel 1.4305.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1111.60186

Part Number
K1111.60186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.24 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Component material Stainless steel
Actuation double flat H=Height(mm) 18 S=Max. wall thickness(mm) 8
SW=key width(mm) 27

This page is Quarter-turn locks for sterile areas (K1111), part number K1111.60186.
You can find the detail information about specifications and dimensions on part number K1111.60186.

Tech Support