Manufacturer part number: K1113.40301
Brand: KIPP
Price: 10.55 €
Delivery time: 4 Days
Actuation: double lug 3 mm
H=Height: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1113.40301
Main material | Zinc | Surface finish body | chromed | S=Max. wall thickness(mm) | 18 |
---|---|---|---|---|---|
SW=key width(mm) | 27 |
This page is Quarter-turn locks long version (K1113), part number K1113.40301.
You can find the detail information about specifications and dimensions on part number K1113.40301.
Part Number |
---|
K1113.18501 |
K1113.20301 |
K1113.20401 |
K1113.20501 |
K1113.40401 |
K1113.40501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation | H=Height (mm) |
---|---|---|---|---|---|---|
9.09 € | 1 | 4 Days | square 8 mm | 50 | ||
11.64 € | 1 | 4 Days | slot | 30 | ||
11.64 € | 1 | 4 Days | slot | 40 | ||
11.64 € | 1 | 4 Days | slot | 50 | ||
10.55 € | 1 | 4 Days | double lug 3 mm | 40 | ||
10.55 € | 1 | 4 Days | double lug 3 mm | 50 |