Quarter-turn locks with cylinder small version (K0520) (Part Numbers - CAD Download)

Quarter-turn locks with cylinder small version (K0520)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Spring-loaded tongue, every tongue can be combined with every housing

· Can be installed pre-assembled, right or left mounting

· The key can be removed in both positions (open and closed)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0520.131

Part Number
K0520.131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.42 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Zinc Actuation Key single-key system H=Height(mm) 13
S=Max. wall thickness(mm) 5 SW=key width(mm) 20

This page is Quarter-turn locks with cylinder small version (K0520), part number K0520.131.
You can find the detail information about specifications and dimensions on part number K0520.131.

Tech Support