Screw plugs with collar and hexagon socket DIN 908 (K1130) (K1130.10018)

Screw plugs with collar and hexagon socket DIN 908 (K1130) K1130.10018

Product Details:

Manufacturer part number: K1130.10018

Brand: KIPP

Price: 0.31

Delivery time: 4 Days


Technical Data:

D: 14 mm

D1: G1/8

K: 3 mm

L: 8 mm

SW: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1130.10018

Part Number
K1130.10018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1 K
(mm)
L
(mm)
SW
(mm)

0.31 €

1 4 Days 14G1/8385

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised Form A

This page is Screw plugs with collar and hexagon socket DIN 908 (K1130), part number K1130.10018.
You can find the detail information about specifications and dimensions on part number K1130.10018.

Variation of this product

Part Number
K1130.10012
K1130.10014
K1130.10034
K1130.10038
K1130.100810
K1130.10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1 K
(mm)
L
(mm)
SW
(mm)

1.16 €

1 4 Days 26G1/241410

0.54 €

1 4 Days 18G1/43126

2.00 €

1 4 Days 32G3/441612

0.77 €

1 4 Days 22G3/83128

0.30 €

1 4 Days 12M8x1384

2.69 €

1 4 Days 39G151617

Tech Support