Screw plugs, Form B, with fill symbol and vent hole (K0455) (Part Numbers - CAD Download)

Screw plugs, Form B, with fill symbol and vent hole (K0455)
[Specifications]
・Main material: Thermoplastic
・Main colour: black
・Form: B
・D=outside diameter(mm): 20-68.5

[Features]
・Temperature resistant to 100℃

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0455.220014
K0455.220038
K0455.2201415
K0455.2201615
K0455.228012
K0455.2281815
K0455.2282015
K0455.2282215
K0455.231034
K0455.239100
K0455.249114
K0455.255112
K0455.268200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)

0.54 €

1 4 Days 20G1/499

0.59 €

1 4 Days 20.5G3/8910

0.54 €

1 4 Days 20M14X1,599

0.60 €

1 4 Days 20M16X1,5910

0.68 €

1 4 Days 28G1/210.510.5

0.60 €

1 4 Days 28M18X1,510.510

0.68 €

1 4 Days 28M20X1,510.510

0.69 €

1 4 Days 28M22X1,510.510

0.98 €

1 4 Days 31G3/41211

1.30 €

1 4 Days 39G11212

1.91 €

1 4 Days 49G1 1/41313.5

2.42 €

1 4 Days 55G1 1/214.714.5

3.47 €

1 4 Days 68.5G21516

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B

Tech Support