Locking washers for clamping spindles (K1441) (K1441.0121)

Locking washers for clamping spindles (K1441) K1441.0121

Product Details:

Manufacturer part number: K1441.0121

Brand: KIPP

Price: 0.60

Delivery time: 4 Days


Technical Data:

Main material: Steel

D (through hole for): M12

D1: 33 mm

L: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1441.0121

Part Number
K1441.0121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D (through hole for) D1
(mm)
L
(mm)

0.60 €

1 4 Days SteelM123324

Loading...

  1. 1

This page is Locking washers for clamping spindles (K1441), part number K1441.0121.
You can find the detail information about specifications and dimensions on part number K1441.0121.

Variation of this product

Part Number
K1441.0062
K1441.0081
K1441.0101
K1441.0161
K1441.1041
K1441.1051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D (through hole for) D1
(mm)
L
(mm)

0.46 €

1 4 Days SteelM61513.5

0.55 €

1 4 Days SteelM82215.5

0.55 €

1 4 Days SteelM102519

0.84 €

1 4 Days SteelM163527

0.98 €

1 4 Days Stainless steelM412.78.7

0.98 €

1 4 Days Stainless steelM512.69.7

Tech Support