Manufacturer part number: K0166.1025080
Brand: KIPP
Price: 7.50 €
Delivery time: 4 Days
Thread Nominal M: M10
Handle Length: 80 mm
D1=Outside diameter: 25 mm
D4: 16 mm
L=thread length: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0166.1025080
Main material | Steel | Main colour | blue-passivated | Form | E |
---|
This page is Machine handles fixed steel DIN 39, Form E (K0166), part number K0166.1025080.
You can find the detail information about specifications and dimensions on part number K0166.1025080.
Configure
Basic Attributes
Type
Thread Nominal M
Handle Length(mm)
D1=Outside diameter(mm)
D4(mm)
L=thread length(mm)
L3(mm)
SW(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0166.0616050 |
K0166.0820064 |
K0166.1232100 |
K0166.1636112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L3 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
4.65 € | 1 | 4 Days | M6 | 50 | 16 | 10 | 11 | 7 | 3 | ||
6.22 € | 1 | 4 Days | M8 | 64 | 20 | 13 | 13 | 8 | 4 | ||
11.53 € | 1 | 4 Days | M12 | 100 | 32 | 20 | 21 | 13 | 6 | ||
14.61 € | 1 | 4 Days | M16 | 112 | 36 | 22 | 26 | 14 | 8 |