Taper grip with moulded thread, Form C (K0172)

Taper grip with moulded thread, Form C (K0172)
· Grips for handwheels and cranks

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Form C: moulded thread

· Different thread sizes

· high-gloss polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0172.106

Part Number
K0172.106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Size D1=Outside diameter
(mm)
D3
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)

0.92 €

1 4 Days M6451176.21522614

Loading...

  1. 1

Basic information

Main material Duroplast Main colour high-polish finish black Form C

This page is Taper grip with moulded thread, Form C (K0172), part number K0172.106.
You can find the detail information about specifications and dimensions on part number K0172.106.

Variation of this product

Part Number
K0172.108
K0172.1081
K0172.110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Size D1=Outside diameter
(mm)
D3
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)

0.92 €

1 4 Days M8451178.21322616

1.60 €

1 4 Days M8612238.51823824

2.12 €

1 4 Days M107132910.5213.54228

Tech Support