Manufacturer part number: K0172.306
Brand: KIPP
Price: 1.40 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 45 mm
Size: 1
D1=Outside diameter: 17 mm
D4: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0172.306
Main material | Duroplast | Main colour | high-polish finish black | Form | F |
---|
This page is Taper grips with external thread Form F (K0172), part number K0172.306.
You can find the detail information about specifications and dimensions on part number K0172.306.
Configure
Basic Attributes
Type
Thread Nominal M
Handle Length(mm)
Size
D1=Outside diameter(mm)
D4(mm)
H2(mm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0172.308 |
K0172.310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D4 (mm) | H2 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.12 € | 1 | 4 Days | M8 | 61 | 2 | 23 | 18 | 38 | 12 | ||
2.69 € | 1 | 4 Days | M10 | 71 | 3 | 29 | 21 | 42 | 20 |