Levelling feet plates Form A (K0425) (K0425.10602)

Levelling feet plates Form A (K0425) K0425.10602

Product Details:

Manufacturer part number: K0425.10602

Brand: KIPP

Price: 23.20

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

D=Plate diameter: 60 mm

Load rating max.: 45 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0425.10602

Part Number
K0425.10602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=Plate diameter
(mm)
Load rating max.
(kN)

23.20 €

1 4 Days Stainless steel6045

Loading...

  1. 1

Basic information

Form A H=Height(mm) 18

This page is Levelling feet plates Form A (K0425), part number K0425.10602.
You can find the detail information about specifications and dimensions on part number K0425.10602.

Variation of this product

Part Number
K0425.10451
K0425.10501
K0425.10601
K0425.10801
K0425.10802
K0425.11001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=Plate diameter
(mm)
Load rating max.
(kN)

6.70 €

1 4 Days Zinc4525

7.03 €

1 4 Days Zinc5025

10.29 €

1 4 Days Zinc6035

12.47 €

1 4 Days Zinc8035

32.36 €

1 4 Days Stainless steel8045

15.85 €

1 4 Days Zinc10035

Tech Support