Levelling feet plates plastic, heavy-duty version, Form C (K0424) (K0424.31251)

Levelling feet plates plastic, heavy-duty version, Form C (K0424) K0424.31251

Product Details:

Manufacturer part number: K0424.31251

Brand: KIPP

Price: 12.34

Delivery time: 4 Days


Technical Data:

A: 96 mm

D=Plate diameter: 125 mm

H=Height: 44 mm

Load rating max.: 18 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0424.31251

Part Number
K0424.31251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

12.34 €

1 4 Days 961254418

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form C

This page is Levelling feet plates plastic, heavy-duty version, Form C (K0424), part number K0424.31251.
You can find the detail information about specifications and dimensions on part number K0424.31251.

Variation of this product

Part Number
K0424.31751
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=Plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

24.82 €

1 4 Days 1351754525

Tech Support