Manufacturer part number: K0415.11050
Brand: KIPP
Price: 3.69 €
Delivery time: 4 Days
D=Plate diameter: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0415.11050
Main material | Thermoplastic | Main colour | black | Form | A |
---|---|---|---|---|---|
H=Height(mm) | 18 | Load rating max.(kN) | 9 |
This page is Swivel feet plates antistatic, Form A (K0415), part number K0415.11050.
You can find the detail information about specifications and dimensions on part number K0415.11050.
Part Number |
---|
K0415.11040 |
K0415.11060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Plate diameter (mm) |
---|---|---|---|---|---|
3.21 € | 1 | 4 Days | 40 | ||
4.14 € | 1 | 4 Days | 60 |