Swivel feet plates plastic, Form A (K0415) (K0415.1030)

Swivel feet plates plastic, Form A (K0415) K0415.1030

Product Details:

Manufacturer part number: K0415.1030

Brand: KIPP

Price: 1.44

Delivery time: 4 Days


Technical Data:

D=Plate diameter: 30 mm

Load rating max.: 5 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0415.1030

Part Number
K0415.1030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Plate diameter
(mm)
Load rating max.
(kN)

1.44 €

1 4 Days 305

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A
H=Height(mm) 18

This page is Swivel feet plates plastic, Form A (K0415), part number K0415.1030.
You can find the detail information about specifications and dimensions on part number K0415.1030.

Variation of this product

Part Number
K0415.1040
K0415.1045
K0415.1050
K0415.1060
K0415.1080
K0415.1100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Plate diameter
(mm)
Load rating max.
(kN)

1.67 €

1 4 Days 409

1.79 €

1 4 Days 459

1.90 €

1 4 Days 509

2.14 €

1 4 Days 609

2.37 €

1 4 Days 809

4.69 €

1 4 Days 1009

Tech Support