Swivel feet plates plastic, Form B (K0415) (K0415.2060)

Swivel feet plates plastic, Form B (K0415) K0415.2060

Product Details:

Manufacturer part number: K0415.2060

Brand: KIPP

Price: 3.55

Delivery time: 4 Days


Technical Data:

D=Plate diameter: 60 mm

Load rating max.: 9 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0415.2060

Part Number
K0415.2060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Plate diameter
(mm)
Load rating max.
(kN)

3.55 €

1 4 Days 609

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B
H=Height(mm) 20

This page is Swivel feet plates plastic, Form B (K0415), part number K0415.2060.
You can find the detail information about specifications and dimensions on part number K0415.2060.

Variation of this product

Part Number
K0415.2030
K0415.2040
K0415.2045
K0415.2050
K0415.2080
K0415.2100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Plate diameter
(mm)
Load rating max.
(kN)

2.37 €

1 4 Days 305

2.84 €

1 4 Days 409

3.06 €

1 4 Days 459

3.30 €

1 4 Days 509

4.51 €

1 4 Days 809

8.66 €

1 4 Days 1009

Tech Support