Magnets deep pot SmCo, Form B (K0551) (K0551.02)

Magnets deep pot SmCo, Form B (K0551) K0551.02

Product Details:

Manufacturer part number: K0551.02

Brand: KIPP

Price: 5.24

Delivery time: 4 Days


Technical Data:

Outer Diameter: 6 Ø

D1=Thread: M3

Gap to iron wall: 1.5 mm

H=Height: 20 mm

T=thread depth: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0551.02

Part Number
K0551.02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread Gap to iron wall
(mm)
H=Height
(mm)
T=thread depth
(mm)

5.24 €

1 4 Days 6M31.5205

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Brass Surface finish component ground
Form B Temperature max.(°C) 200

This page is Magnets deep pot SmCo, Form B (K0551), part number K0551.02.
You can find the detail information about specifications and dimensions on part number K0551.02.

Variation of this product

Part Number
K0551.04
K0551.06
K0551.08
K0551.10
K0551.12
K0551.14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread Gap to iron wall
(mm)
H=Height
(mm)
T=thread depth
(mm)

5.92 €

1 4 Days 8M31.5205

7.11 €

1 4 Days 10M42207

9.07 €

1 4 Days 13M42.5207

12.41 €

1 4 Days 16M43258

17.97 €

1 4 Days 20M64256

37.46 €

1 4 Days 25M65358

Tech Support