Toggle clamps vertical cam with flat foot (K0065) (K0065.0250)

Toggle clamps vertical cam with flat foot (K0065) K0065.0250

Product Details:

Manufacturer part number: K0065.0250

Brand: KIPP

Price: 40.00

Delivery time: 4 Days


Technical Data:

Hand force FH: 190 N

Opening angle of holding arm: 85°

Retaining force F1: 2500 N

Clamping force F3: 850 - 1200 N

A: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0065.0250

Part Number
K0065.0250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle Order No. Angle Bracket

40.00 €

1 4 Days 19085°2500850 - 12001935832473021.57.1176743220M8x6005880-04

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour orange Opening angle of handle 80°

This page is Toggle clamps vertical cam with flat foot (K0065), part number K0065.0250.
You can find the detail information about specifications and dimensions on part number K0065.0250.

Variation of this product

Part Number
K0065.0075
K0065.0350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle Order No. Angle Bracket

27.65 €

1 4 Days 19090°750350 - 600162652434169.54.49352227M5x3505880-02

50.38 €

1 4 Days 23090°3500950 - 14003250945644225.58.32201165913M10x8005880-06

Tech Support