Toggle clamps vertical heavy-duty with fixed clamping spindle (K1253) (Part Numbers - CAD Download)

Toggle clamps vertical heavy-duty with fixed clamping spindle (K1253)
[Specifications]
・Body Material: Steel
・Surface finish body: hardened and passivated
・Component material: Plastic
・Component colour: red
・Tightening Force(N): 300, 500
・Opening angle of handle: 120°, 125°, 130°

Toggle clamps vertical heavy-duty with fixed clamping spindle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1253.012000
K1253.014000
K1253.06000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

140.20 €

1 4 Days 500125°180°120001400305010608812658308.3252146.261.1M12x100

213.47 €

1 4 Days 500130°195°14000185040631275105168753810.3295185.2575M16x150

101.33 €

1 4 Days 300120°180°60001200254510506710548308.3221127.251.1M12x100

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body hardened and passivated Component material Plastic
Component colour red Version 2 horizontal foot

Tech Support