Toggle clamps vertical with flat foot and fixed clamping spindle (K1438) (K1438.00800)

Toggle clamps vertical with flat foot and fixed clamping spindle (K1438) K1438.00800

Product Details:

Manufacturer part number: K1438.00800

Brand: KIPP

Price: 13.09

Delivery time: 4 Days


Technical Data:

Hand force FH: 50 N

Opening angle of handle: 69°

Opening angle of holding arm: 96°

Retaining force F1: 800 N

Clamping force F3: 600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1438.00800

Part Number
K1438.00800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)
M=Clamping spindle

13.09 €

1 4 Days 5069°96°800600216296.514243417.52.521.810.54.89766.731.5-M5x35

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour red

This page is Toggle clamps vertical with flat foot and fixed clamping spindle (K1438), part number K1438.00800.
You can find the detail information about specifications and dimensions on part number K1438.00800.

Variation of this product

Part Number
K1438.01500
K1438.02400
K1438.03400
K1438.04400
K1438.05400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)
M=Clamping spindle

16.71 €

1 4 Days 10070°108°1500100031935812.7274225329135.513575.735M6x50-

23.32 €

1 4 Days 15070°90°24001200119358-3247-33217.57.117887.740M08x65-

29.64 €

1 4 Days 20070°90°34001600132509-4564-442228.3218124.365-M10x80

39.68 €

1 4 Days 25070°90°440016001325310-4564-551258.7226138.374-M12x100

57.45 €

1 4 Days 28050°100°54001800150.876.212.7-69.895.2-882.131.812.3303197.5107.8-M16x150

Tech Support