Toggle clamps vertical with straight foot and adjustable clamping spindle (K0663) (K0663.010003)

Toggle clamps vertical with straight foot and adjustable clamping spindle (K0663) K0663.010003

Product Details:

Manufacturer part number: K0663.010003

Brand: KIPP

Price: 49.15

Delivery time: 4 Days


Technical Data:

Hand force FH: 250 N

Component colour: red RAL 3020

Opening angle (handle position 1): 19°

Opening angle (handle position 2): 59°

Opening angle (holding arm position 1): 6°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0663.010003

Part Number
K0663.010003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

49.15 €

1 4 Days 250red RAL 302019°59°97°176°2500450015002800232508273.514.17.125.518.54762.3139247.415395M10x55

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide

This page is Toggle clamps vertical with straight foot and adjustable clamping spindle (K0663), part number K0663.010003.
You can find the detail information about specifications and dimensions on part number K0663.010003.

Variation of this product

Part Number
K0663.006000
K0663.006001
K0663.006003
K0663.012000
K0663.012001
K0663.012003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

22.48 €

1 4 Days 160black grey RAL 702146°56°56°83°141°13501650920105031429712-10.25.217.512.543.537.65.55.516986.553M6x35

22.48 €

1 4 Days 160ultramarine RAL 500246°56°56°83°141°13501650920105031429712-10.25.217.512.543.537.65.55.516986.553M6x35

22.48 €

1 4 Days 160red RAL 302046°56°56°83°141°13501650920105031429712-10.25.217.512.543.537.65.55.516986.553M6x35

51.15 €

1 4 Days 280black grey RAL 702124°60°11°88°164°30005500140028005325310.5--14.17.128214769.898.8265.5173.5113.5M12x70

51.15 €

1 4 Days 280ultramarine RAL 500224°60°11°88°164°30005500140028005325310.5--14.17.128214769.898.8265.5173.5113.5M12x70

51.15 €

1 4 Days 280red RAL 302024°60°11°88°164°30005500140028005325310.5--14.17.128214769.898.8265.5173.5113.5M12x70

Tech Support