Toggle clamps vertical with straight foot and fixed clamping spindle (K0056) (K0056.0250)

Toggle clamps vertical with straight foot and fixed clamping spindle (K0056) K0056.0250

Product Details:

Manufacturer part number: K0056.0250

Brand: KIPP

Price: 23.48

Delivery time: 4 Days


Technical Data:

Hand force FH: 190 N

Opening angle (handle position 1): 70°

Opening angle (handle position 2): 85°

Opening angle (handle stop pin removed): 100°

Opening angle (holding arm position 1): 95°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0056.0250

Part Number
K0056.0250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

23.48 €

1 4 Days 19070°85°100°95°125°160°2500115019358126263721.577.11908745M8x60

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanized and chromed Component material Plastic
Component colour orange

This page is Toggle clamps vertical with straight foot and fixed clamping spindle (K0056), part number K0056.0250.
You can find the detail information about specifications and dimensions on part number K0056.0250.

Variation of this product

Part Number
K0056.0150
K0056.0350
K0056.0450
K0056.0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

15.17 €

1 4 Days 12075°-110°95°-185°150090012.72771262428115.45.11356026M6x50

31.45 €

1 4 Days 23070°80°110°90°120°180°3500165032509168335225.59.68.324012465M10x80

40.00 €

1 4 Days 26070°85°110°90°125°180°4500165032531020104257308.78.724613674M12x100

58.52 €

1 4 Days 29065°80°110°90°120°180°55001900517612.52010411013812.712.3345197108M16x150

Tech Support