Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0355.05 |
K0355.07 |
K0355.08 |
K0355.09 |
K0355.081 |
K0355.12 |
K0355.14 |
K0355.16 |
K0355.121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip O.D. (mm) | B (mm) | B1 (mm) | D2=Pin diameter (mm) | L2 (mm) | L3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
7.60 € | 1 | 4 Days | 8.5 | 2 | 6.6 | 5 | 8 | 2 | ||
8.37 € | 1 | 4 Days | 10.5 | 3 | 8.6 | 7 | 8 | 2 | ||
8.87 € | 1 | 4 Days | 12.5 | 3 | 9.8 | 8 | 10 | 2 | ||
10.18 € | 1 | 4 Days | 16.5 | 4 | 13.2 | 9 | 12 | 3 | ||
9.50 € | 1 | 4 Days | 14.5 | 3.5 | 11.2 | 8 | 10 | 3 | ||
10.41 € | 1 | 4 Days | 18.5 | 4.5 | 14.7 | 12 | 12 | 3 | ||
13.67 € | 1 | 4 Days | 22.5 | 5.6 | 18 | 14 | 14 | 3 | ||
14.50 € | 1 | 4 Days | 25.5 | 6 | 19.8 | 16 | 16 | 3 | ||
11.68 € | 1 | 4 Days | 20.5 | 5 | 16.6 | 12 | 14 | 3 |
Loading...
Main material | Tool steel | Main colour | black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
L1(mm) | 8 |
Configure
Basic Attributes
Tip O.D.(mm)
B(mm)
B1(mm)
D2=Pin diameter(mm)
L2(mm)
L3(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes