Ball lock pins with T-grip with high shear strength (K0792) (Part Numbers - CAD Download)

Ball lock pins with T-grip with high shear strength (K0792)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: chemical or foodstuff industries, aerospace industry

· Secure locking by simply pressing and releasing the push button

· Easy to operate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0792.21846308020
K0792.21846308025
K0792.21846308030
K0792.21846308035
K0792.21846308040
K0792.21846308045
K0792.21846308050
K0792.21846310020
K0792.21846310025
K0792.21846310030
K0792.21846310035
K0792.21846310040
K0792.21846310045
K0792.21846310050
K0792.21846310060
K0792.21848212025
K0792.21848212030
K0792.21848212035
K0792.21848212040
K0792.21848212045
K0792.21848212050
K0792.21848212060
K0792.21848212070
K0792.21848212080
K0792.21848216030
K0792.21848216035
K0792.21848216040
K0792.21848216045
K0792.21848216050
K0792.21848216060
K0792.21848216070
K0792.21848216080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

21.32 €

1 4 Days red RAL 30202362.989.517.3207.83324.427.8863

21.32 €

1 4 Days red RAL 30202362.989.517.3257.83324.432.8863

22.79 €

1 4 Days red RAL 30202362.989.517.3307.83324.437.8863

22.79 €

1 4 Days red RAL 30202362.989.517.3357.83324.442.8863

22.79 €

1 4 Days red RAL 30202362.989.517.3407.83324.447.8863

22.79 €

1 4 Days red RAL 30202362.989.517.3457.83324.452.8863

22.79 €

1 4 Days red RAL 30202362.989.517.3507.83324.457.8863

33.07 €

1 4 Days red RAL 30202362.9101217.3208.93324.428.910100

33.07 €

1 4 Days red RAL 30202362.9101217.3258.93324.433.910100

34.83 €

1 4 Days red RAL 30202362.9101217.3308.93324.438.910100

34.83 €

1 4 Days red RAL 30202362.9101217.3358.93324.443.910100

34.83 €

1 4 Days red RAL 30202362.9101217.3408.93324.448.910100

34.83 €

1 4 Days red RAL 30202362.9101217.3458.93324.453.910100

34.83 €

1 4 Days red RAL 30202362.9101217.3508.93324.458.910100

36.51 €

1 4 Days red RAL 30202362.9101217.3608.93324.468.910100

33.70 €

1 4 Days red RAL 30203381.81214.526.3259.939.528.834.912144

35.39 €

1 4 Days red RAL 30203381.81214.526.3309.939.528.839.912144

35.39 €

1 4 Days red RAL 30203381.81214.526.3359.939.528.844.912144

35.39 €

1 4 Days red RAL 30203381.81214.526.3409.939.528.849.912144

35.39 €

1 4 Days red RAL 30203381.81214.526.3459.939.528.854.912144

35.39 €

1 4 Days red RAL 30203381.81214.526.3509.939.528.859.912144

37.10 €

1 4 Days red RAL 30203381.81214.526.3609.939.528.869.912144

37.10 €

1 4 Days red RAL 30203381.81214.526.3709.939.528.879.912144

38.78 €

1 4 Days red RAL 30203381.81214.526.3809.939.528.889.912144

60.46 €

1 4 Days red RAL 30203381.8161926.33013.139.528.843.116257

60.46 €

1 4 Days red RAL 30203381.8161926.33513.139.528.848.116257

60.46 €

1 4 Days red RAL 30203381.8161926.34013.139.528.853.116257

60.46 €

1 4 Days red RAL 30203381.8161926.34513.139.528.858.116257

60.46 €

1 4 Days red RAL 30203381.8161926.35013.139.528.863.116257

65.10 €

1 4 Days red RAL 30203381.8161926.36013.139.528.873.116257

65.10 €

1 4 Days red RAL 30203381.8161926.37013.139.528.883.116257

68.97 €

1 4 Days red RAL 30203381.8161926.38013.139.528.893.116257

Loading...

Basic information

Main material Stainless steel Steel code 1.4542 Component material Thermoplastic

Tech Support