Toggle clamp horizontal with angled foot and adjustable clamping spindle (K1542) (K1542.01200)

Toggle clamp horizontal with angled foot and adjustable clamping spindle (K1542) K1542.01200

Product Details:

Manufacturer part number: K1542.01200

Brand: KIPP

Price: 16.88

Delivery time: 4 Days


Technical Data:

Hand force FH: 100 N

Opening angle of holding arm: 85°

Opening angle of handle: 73°

Retaining force F1: 600 N

Clamping force F3: 300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1542.01200

Part Number
K1542.01200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle

16.88 €

1 4 Days 10085°73°600300700120020.4456.110.2223611.47.48.2262.15.274.8143.554.935.6M6x44

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red C1(mm) 12.7

This page is Toggle clamp horizontal with angled foot and adjustable clamping spindle (K1542), part number K1542.01200.
You can find the detail information about specifications and dimensions on part number K1542.01200.

Variation of this product

Part Number
K1542.02800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle

24.01 €

1 4 Days 16090°65°12006001000280021.4405.910.727.642.414.78.79.7367.26.779.91736839.1M8x63

Tech Support