Toggle clamps horizontal with straight foot and full holding arm (K1433) (Part Numbers - CAD Download)

Toggle clamps horizontal with straight foot and full holding arm (K1433)
[Specifications]
・Type: K1433
・Body Material: Steel
・Surface finish body: galvanised
・Component material: Plastic
・Component colour: red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1433.03400
K1433.05400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
A
(mm)
A1
(mm)
A2
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
C3
(mm)
D
(mm)
E
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

23.14 €

1 4 Days 20090°72°140080019003400264282.5126649.717.510.5166.63182.522482M8x60

30.76 €

1 4 Days 25094°76°240011003000540041.25992168863.82310208.740109280111M10x80

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

Tech Support