Handwheels 2-spoke aluminium, flat rim revolving grip, polished (K0162) (K0162.4125X12)

Handwheels 2-spoke aluminium, flat rim revolving grip, polished (K0162) K0162.4125X12

Product Details:

Manufacturer part number: K0162.4125X12

Brand: KIPP

Price: 24.10

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Height: 33.5 mm

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0162.4125X12

Part Number
K0162.4125X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)
Revolving cylinder grip
(mm)

24.10 €

1 4 Days 12533.5-12H73118-ø22 x M8 x 56

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material Duroplast

This page is Handwheels 2-spoke aluminium, flat rim revolving grip, polished (K0162), part number K0162.4125X12.
You can find the detail information about specifications and dimensions on part number K0162.4125X12.

Variation of this product

Part Number
K0162.4080X12
K0162.4100X10
K0162.4100X12
K0162.4125X14
K0162.4160X14
K0162.4160X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)
Revolving cylinder grip
(mm)

18.50 €

1 4 Days 8028-12H72416-ø18 x M6 x 40

20.71 €

1 4 Days 10033-10H72617-ø18 x M6 x 40

20.71 €

1 4 Days 10033-12H72617-ø18 x M6 x 40

24.10 €

1 4 Days 12533.5-14H73118-ø22 x M8 x 56

30.23 €

1 4 Days 16039-14H74020-ø26 x M10 x 80

30.23 €

1 4 Days 16039-16H74020-ø26 x M10 x 80

Tech Support