Handwheels disc aluminium, without cylinder grip, polished (K0161) (K0161.0100X12)

Handwheels disc aluminium, without cylinder grip, polished (K0161) K0161.0100X12

Product Details:

Manufacturer part number: K0161.0100X12

Brand: KIPP

Price: 11.34

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Height: 34 mm

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0161.0100X12

Part Number
K0161.0100X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)

11.34 €

1 4 Days 10034-12H73117-

Loading...

  1. 1

Basic information

Handle, Material Aluminum

This page is Handwheels disc aluminium, without cylinder grip, polished (K0161), part number K0161.0100X12.
You can find the detail information about specifications and dimensions on part number K0161.0100X12.

Variation of this product

Part Number
K0161.0080X10
K0161.0080X12
K0161.0100X10
K0161.0125X12
K0161.0125X14
K0161.0140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
T
(mm)

9.67 €

1 4 Days 8031-10H72616-

9.67 €

1 4 Days 8031-12H72616-

11.34 €

1 4 Days 10034-10H73117-

14.56 €

1 4 Days 12537-12H73018-

14.56 €

1 4 Days 12537-14H73018-

17.00 €

1 4 Days 14034-14H73419-

Tech Support