Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0184.70110 |
K0184.70112 |
K0184.83112 |
K0184.83116 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Height (mm) | D2=Fastening hole | D3 (mm) | D4 (mm) | H2 (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.83 € | 1 | 4 Days | 70 | 33.5 | M10 | 30 | 26.5 | 11.5 | 23 | ||
9.83 € | 1 | 4 Days | 70 | 33.5 | M12 | 30 | 26.5 | 11.5 | 23 | ||
12.89 € | 1 | 4 Days | 83 | 40 | M12 | 35 | 31.5 | 14 | 28 | ||
12.89 € | 1 | 4 Days | 83 | 40 | M16 | 35 | 31.5 | 14 | 28 |
Loading...
Main material | Duroplast | Version 1 | internal thread |
---|
Configure
Basic Attributes
Outside diameter(Ø)
Height(mm)
D2=Fastening hole
D3(mm)
D4(mm)
H2(mm)
L1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes