Swivel castors, electrically conductive (K1761) (K1761.1108032)

Swivel castors, electrically conductive (K1761) K1761.1108032

Product Details:

Manufacturer part number: K1761.1108032

Brand: KIPP

Price: 25.24

Delivery time: 4 Days


Technical Data:

Mounting Height H: 102 mm

Wheel Dia. D: 80 mm

Wheel Width B: 32 mm

D1: 9 mm

A: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1761.1108032

Part Number
K1761.1108032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

25.24 €

1 4 Days 102803293855608510080767865

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing

This page is Swivel castors, electrically conductive (K1761), part number K1761.1108032.
You can find the detail information about specifications and dimensions on part number K1761.1108032.

Variation of this product

Part Number
K1761.1110032
K1761.1112532
K1761.1116040
K1761.1120040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

31.50 €

1 4 Days 1251003293655608510080768670

38.33 €

1 4 Days 150125329405560851008076102.580

89.65 €

1 4 Days 1951604011547580110140105-134130

102.19 €

1 4 Days 2352004011547580110140105-154160

Tech Support