Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1760.080252 |
K1760.100322 |
K1760.125252 |
K1760.125322 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|
36.00 € | 1 | 4 Days | 111 | 80 | 25 | 80 | 60 | ||
38.48 € | 1 | 4 Days | 136 | 100 | 32 | 90 | 90 | ||
39.17 € | 1 | 4 Days | 161 | 125 | 25 | 102.5 | 80 | ||
40.41 € | 1 | 4 Days | 161 | 125 | 32 | 102.5 | 100 |
Loading...
Main material | Rubber | Component material | Steel | Wheel bearing | plain bearing |
---|---|---|---|---|---|
A(mm) | 40 |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
R(mm)
Permissible load(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes