Manufacturer part number: K0385.10108
Brand: KIPP
Price: 7.05 €
Delivery time: 4 Days
D2=Diameter: 10 mm
G: M5 mm
L3=height: 10 mm
L4: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0385.10108
Main material | Tool steel | Surface finish body | hardened and black oxid finish | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | C |
This page is Round inserts Form C (K0385), part number K0385.10108.
You can find the detail information about specifications and dimensions on part number K0385.10108.
Part Number |
---|
K0385.10128 |
K0385.12108 |
K0385.12128 |
K0385.16108 |
K0385.16128 |
K0385.20108 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Diameter (mm) | G (mm) | L3=height (mm) | L4 (mm) |
---|---|---|---|---|---|---|---|---|
7.13 € | 1 | 4 Days | 10 | M5 | 12 | 6.4 | ||
7.41 € | 1 | 4 Days | 12 | M5 | 10 | 5 | ||
7.51 € | 1 | 4 Days | 12 | M5 | 12 | 6.4 | ||
8.10 € | 1 | 4 Days | 16 | M6 | 10 | 5 | ||
8.15 € | 1 | 4 Days | 16 | M6 | 12 | 6.4 | ||
8.95 € | 1 | 4 Days | 20 | M6 | 10 | 5 |