Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip (K0289) (K0289.910X015)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip (K0289) K0289.910X015

Product Details:

Manufacturer part number: K0289.910X015

Brand: KIPP

Price: 90.92

Delivery time: 4 Days


Technical Data:

B=Thread length: 15 mm

D1=Outside diameter: 19.6 mm

D2=Thread: M10

D3: 10 mm

D4: 7.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0289.910X015

Part Number
K0289.910X015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

90.92 €

1 4 Days 1519.6M10107.919.617171317319K0385.10107

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Carbide Form M
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip (K0289), part number K0289.910X015.
You can find the detail information about specifications and dimensions on part number K0289.910X015.

Variation of this product

Part Number
K0289.910X030
K0289.910X050
K0289.912X020
K0289.912X040
K0289.912X060
K0289.916X025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

92.22 €

1 4 Days 3019.6M10107.919.617171317319K0385.10107

93.38 €

1 4 Days 5019.6M10107.919.617171317319K0385.10107

98.31 €

1 4 Days 2021.9M12129.521.919191519530K0385.12107

98.87 €

1 4 Days 4021.9M12129.521.919191519530K0385.12107

99.25 €

1 4 Days 6021.9M12129.521.919191519530K0385.12107

110.18 €

1 4 Days 2527.7M161612.727.723242024650K0385.16107

Tech Support