Indexing plungers - Premium with cylindrical pin, Form D (K0736) (K0736.44308)

Indexing plungers - Premium with cylindrical pin, Form D (K0736) K0736.44308

Product Details:

Manufacturer part number: K0736.44308

Brand: KIPP

Price: 28.12

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened, ground and black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0736.44308

Part Number
K0736.44308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

28.12 €

1 4 Days Steel8-5.8hardened, ground and black oxidised38M16x1,53313.51111 -0.01/-0.032.368261023419243515

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D

This page is Indexing plungers - Premium with cylindrical pin, Form D (K0736), part number K0736.44308.
You can find the detail information about specifications and dimensions on part number K0736.44308.

Variation of this product

Part Number
K0736.404206
K0736.404308
K0736.404410
K0736.44105
K0736.44206
K0736.44410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

32.44 €

1 4 Days Stainless steel61.4034-hardened, ground and bright26M12x1,525108.58.5 -0.01/-0.031.851.72081731419146

39.88 €

1 4 Days Stainless steel81.4034-hardened, ground and bright38M16x1,53313.51111 -0.01/-0.032.368261023419243515

52.46 €

1 4 Days Stainless steel101.4034-hardened, ground and bright410M20x1,533171111 -0.01/-0.032.874281225422303415

20.26 €

1 4 Days Steel5-5.8hardened, ground and black oxidised15M10x121866 -0.01/-0.021.343.51771531317125

22.29 €

1 4 Days Steel6-5.8hardened, ground and black oxidised26M12x1,525108.58.5 -0.01/-0.031.851.72081731419146

36.79 €

1 4 Days Steel10-5.8hardened, ground and black oxidised410M20x1,533171111 -0.01/-0.032.874281225422303415

Tech Support