Indexing plungers stainless steel Form C (K0632)

Indexing plungers stainless steel Form C (K0632)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Stainless steel 1.4305, 1.4034, 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0632.003004
K0632.003105
K0632.003206
K0632.003308
K0632.003410
K0632.003412
K0632.003516
K0632.003903
K0632.113004
K0632.113105
K0632.113206
K0632.113308
K0632.113410
K0632.113412
K0632.113516
K0632.113903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

21.11 €

1 4 Days 41.4034hardened04M8x118138.51561310126

20.13 €

1 4 Days 51.4034hardened15M10x1211.343.51771513125

23.79 €

1 4 Days 61.4034hardened26M12x1,5251.851.72081714146

32.27 €

1 4 Days 81.4034hardened38M16x1,5332.368261023193515

43.57 €

1 4 Days 101.4034hardened410M20x1,5332.874281225223415

68.44 €

1 4 Days 121.4034hardened412M20x1,5332.878281425223915

77.76 €

1 4 Days 161.4034hardened516M24x2403.296321828274620

22.15 €

1 4 Days 3.51.4034hardened93M6x0,75140.831.5125108104.5

21.11 €

1 4 Days 41.4305not hardened04M8x118138.51561310126

20.13 €

1 4 Days 51.4305not hardened15M10x1211.343.51771513125

23.79 €

1 4 Days 61.4305not hardened26M12x1,5251.851.72081714146

32.27 €

1 4 Days 81.4305not hardened38M16x1,5332.368261023193515

43.57 €

1 4 Days 101.4305not hardened410M20x1,5332.874281225223415

68.44 €

1 4 Days 121.4305not hardened412M20x1,5332.878281425223915

77.76 €

1 4 Days 161.4305not hardened516M24x2403.296321828274620

22.15 €

1 4 Days 3.51.4305not hardened93M6x0,75140.831.5125108104.5

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Stainless steel Form C

Tech Support