Indexing plungers with rotation lock and lead-in chamfer, Form B (K1300) (K1300.22060)

Indexing plungers with rotation lock and lead-in chamfer, Form B (K1300) K1300.22060

Product Details:

Manufacturer part number: K1300.22060

Brand: KIPP

Price: 11.05

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Main colour: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1300.22060

Part Number
K1300.22060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Main colour Size D=locking pin diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.05 €

1 4 Days Steel4-5.8black oxidised26M122549.7208171419148

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

This page is Indexing plungers with rotation lock and lead-in chamfer, Form B (K1300), part number K1300.22060.
You can find the detail information about specifications and dimensions on part number K1300.22060.

Variation of this product

Part Number
K1300.022061
K1300.023080
K1300.023081
K1300.22061
K1300.23080
K1300.23081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Main colour Size D=locking pin diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

20.00 €

1 4 Days Stainless steel41.4034-bright26M12x1,52549.7208171419148

26.69 €

1 4 Days Stainless steel61.4034-bright38M16336626102319243520

26.69 €

1 4 Days Stainless steel61.4034-bright38M16x1,5336626102319243520

11.05 €

1 4 Days Steel4-5.8black oxidised26M12x1,52549.7208171419148

14.41 €

1 4 Days Steel6-5.8black oxidised38M16336626102319243520

14.41 €

1 4 Days Steel6-5.8black oxidised38M16x1,5336626102319243520

Tech Support