Indexing plungers without collar (K0636) (K0636.4206)

Indexing plungers without collar (K0636) K0636.4206

Product Details:

Manufacturer part number: K0636.4206

Brand: KIPP

Price: 7.96

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0636.4206

Part Number
K0636.4206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

7.96 €

1 4 Days Steel6-5.8hardened2614231.85728146

Loading...

  1. 1

Basic information

Form V

This page is Indexing plungers without collar (K0636), part number K0636.4206.
You can find the detail information about specifications and dimensions on part number K0636.4206.

Variation of this product

Part Number
K0636.04206
K0636.04308
K0636.04410
K0636.14004
K0636.4308
K0636.4410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.88 €

1 4 Days Stainless steel61.4034-hardened2614231.85728146

18.45 €

1 4 Days Stainless steel81.4034-hardened3818282.372363515

29.15 €

1 4 Days Stainless steel101.4034-hardened41022282.878403415

12.78 €

1 4 Days Stainless steel41.4305-not hardened04101514021126

10.26 €

1 4 Days Steel8-5.8hardened3818282.372363515

15.74 €

1 4 Days Steel10-5.8hardened41022282.878403415

Tech Support