Indexing plungers without collar Form T (K0635) (K0635.3105)

Indexing plungers without collar Form T (K0635) K0635.3105

Product Details:

Manufacturer part number: K0635.3105

Brand: KIPP

Price: 5.57

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0635.3105

Part Number
K0635.3105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.57 €

1 4 Days Steel5-5.8hardened15M10x1231.3522403094-91125

Loading...

  1. 1

Basic information

Form T

This page is Indexing plungers without collar Form T (K0635), part number K0635.3105.
You can find the detail information about specifications and dimensions on part number K0635.3105.

Variation of this product

Part Number
K0635.03308
K0635.03410
K0635.13004
K0635.3206
K0635.3308
K0635.3410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.43 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5282.3723603094-933515

18.77 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5282.8784003094-943415

9.91 €

1 4 Days Stainless steel41.4305-not hardened04M8x1151402103094-90126

5.99 €

1 4 Days Steel6-5.8hardened26M12x1,5231.8572803094-92146

7.03 €

1 4 Days Steel8-5.8hardened38M16x1,5282.3723603094-933515

10.41 €

1 4 Days Steel10-5.8hardened410M20x1,5282.8784003094-943415

Tech Support