Indexing plungers without collar Form U (K0635) (K0635.4410)

Indexing plungers without collar Form U (K0635) K0635.4410

Product Details:

Manufacturer part number: K0635.4410

Brand: KIPP

Price: 10.93

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 10 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0635.4410

Part Number
K0635.4410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.93 €

1 4 Days Steel10-5.8hardened410M20x1,5282.878403003094-943415

Loading...

  1. 1

Basic information

Form U

This page is Indexing plungers without collar Form U (K0635), part number K0635.4410.
You can find the detail information about specifications and dimensions on part number K0635.4410.

Variation of this product

Part Number
K0635.04004
K0635.04105
K0635.04206
K0635.04308
K0635.04410
K0635.14004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.81 €

1 4 Days Stainless steel41.4034-hardened04M8x115140211303094-90126

10.34 €

1 4 Days Stainless steel51.4034-hardened15M10x1231.352241703094-91125

11.73 €

1 4 Days Stainless steel61.4034-hardened26M12x1,5231.857281903094-92146

13.89 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5282.372362403094-933515

20.32 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5282.878403003094-943415

10.81 €

1 4 Days Stainless steel41.4305-not hardened04M8x115140211303094-90126

Tech Support