Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0645.9512303
Part Number
|
---|
K0645.9512303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Surface finish body | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.50 € | 1 | 4 Days | 36.2 | blasted | 9 | 36.2 | 41.7 | 14.4 | 11.5 | M3 | 12 | 6 | 9 | 13 | 1.5 | 90 | 1 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4308 | Component material | Stainless steel |
---|
This page is Cam levers with internal thread stainless steel (K0645), part number K0645.9512303.
You can find the detail information about specifications and dimensions on part number K0645.9512303.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Surface finish body
Size
A=Handle length(mm)
A1=Handle length(mm)
B=Width(mm)
B1(mm)
D=thread(mm)
D1(mm)
D2(mm)
H(mm)
H1=Height(mm)
Clamping force F(kN)
Hand force FH(N)
Travel S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0645.0512005 |
K0645.0512304 |
K0645.0512305 |
K0645.1512005 |
K0645.1512006 |
K0645.9512304 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Surface finish body | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.74 € | 1 | 4 Days | 52.3 | electropolished | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.2 | 17 | 2.5 | 100 | 1 | ||
13.28 € | 1 | 4 Days | 52.3 | blasted | 0 | 52.3 | 59.1 | 18 | 13 | M4 | 15.4 | 8 | 11.2 | 17 | 2.5 | 100 | 1 | ||
13.28 € | 1 | 4 Days | 52.3 | blasted | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.2 | 17 | 2.5 | 100 | 1 | ||
17.39 € | 1 | 4 Days | 70.4 | electropolished | 1 | 70.4 | 79.2 | 21.5 | 15 | M5 | 18.1 | 9 | 14.5 | 22 | 4 | 120 | 1.2 | ||
17.39 € | 1 | 4 Days | 70.4 | electropolished | 1 | 70.4 | 79.2 | 21.5 | 15 | M6 | 18.1 | 9 | 14.5 | 22 | 4 | 120 | 1.2 | ||
12.50 € | 1 | 4 Days | 36.2 | blasted | 9 | 36.2 | 41.7 | 14.4 | 11.5 | M4 | 12 | 6 | 9 | 13 | 1.5 | 90 | 1 |