Clamping levers ECO external thread (K0252) (K0252.1041X15)

Clamping levers ECO external thread (K0252) K0252.1041X15

Product Details:

Manufacturer part number: K0252.1041X15

Brand: KIPP

Price: 2.52

Delivery time: 4 Days


Technical Data:

A=Handle length: 47.9 mm

Size: 1

X=thread: M4

A: 47.9 mm

A1=Handle length: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0252.1041X15

Part Number
K0252.1041X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

2.52 €

1 4 Days 47.91M447.955131012.614.121.7511.33229.115

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Steel No. of teeth 12

This page is Clamping levers ECO external thread (K0252), part number K0252.1041X15.
You can find the detail information about specifications and dimensions on part number K0252.1041X15.

Variation of this product

Part Number
K0252.1041X10
K0252.1041X20
K0252.1051X10
K0252.1051X15
K0252.1051X20
K0252.1051X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

2.52 €

1 4 Days 47.91M447.955131012.614.121.7511.33229.110

2.52 €

1 4 Days 47.91M447.955131012.614.121.7511.33229.120

2.52 €

1 4 Days 47.91M547.955131012.614.121.7511.33229.110

2.52 €

1 4 Days 47.91M547.955131012.614.121.7511.33229.115

2.52 €

1 4 Days 47.91M547.955131012.614.121.7511.33229.120

2.52 €

1 4 Days 47.91M547.955131012.614.121.7511.33229.125

Tech Support